
Pressure transmitter, MBS 1250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi
063G2037
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Round Packard Metri-Pack, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1250-341C-C2FA21
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 1200 / MBS 1250
Product specifications
Characteristic | Value |
---|---|
- common | Pin A |
+ output | Pin C |
+ supply | Pin B |
Accuracy, typical [±FS%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 257 °F |
Ambient temperature range [°F] [min] | -40 °F |
Burst pressure [bar] | 2500.0 bar |
Burst pressure [psig] | 36250 psig |
China RoHS compliance | Yes |
Compensated temp. range [°C] [max] | 125 °C |
Compensated temp. range [°C] [min] | -40 °C |
Compensated temp. range [°F] [max] | 257 °F |
Compensated temp. range [°F] [min] | -40 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. comments | Sn coated |
Electrical conn. Male/Female | Male |
Electrical connection | Round Packard Metri-Pack |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Material Description | DELETED SENSOR MBS 1250-341C-C2FA21 |
Medium temperature range [°C] [max] | 125 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 257 °F |
Medium temperature range [°F] [min] | -40 °F |
Characteristic | Value |
---|---|
Output signal | Voltage |
Output signal [V] [max] | 4.5000 V |
Output signal [V] [min] | 0.5000 V |
Overload pressure max. [bar] | 750.0 bar |
Overload pressure max. [psig] | 10875 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22.0 mm |
Pressure connection size | 14 x 1.5 |
Pressure connection standard | ISO 9974-2 |
Pressure connection type | M |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 250.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 3625.00 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | MBS 1250 |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 1 ms |
Specification key | MBS 1250-341C-C2FA21 |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 8 V |
UK RoHS compliance | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.067 Kilogram |
Net weight | 0.056 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.098 Liter |
EAN | 5702428910002 |