Pressure transmitter, DST P100
075G1260
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Deutsch DT04, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P100-2736-C3GB04-1
Product specifications
Characteristic | Value |
---|---|
- common | Pin 1 |
+ output | Pin 4 |
+ supply | Pin 2 |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
CE evaluated | Yes |
Compensated temp. range [°C] [max] | 135 °C |
Compensated temp. range [°C] [min] | -40 °C |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Deutsch DT04 |
Electrical connection size | 4 pin |
Electrical connection standard | NONE |
Electrical Connector Color | Black |
Enclosure rating IP | IP69K |
EU RoHS compliance | Yes |
High Clipping Level | 92.00 |
Housing material | 304L |
Identical product | 075G1260 |
In scope of WEEE and contain batteries | No |
Low Clipping level | 8.00 |
Material Description | Sensor DST P100-2736-C3GB04-1 I/60 |
Medium temperature range [°C] [max] | 135 °C |
Medium temperature range [°C] [min] | -40 °C |
Output signal | Ratio metric |
Overload pressure max. [bar] | 200.0 bar |
Characteristic | Value |
---|---|
Overload pressure max. [psi] | 2900 psi |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 27.0 mm |
Pressure connection size | 1/4-A |
Pressure connection standard | ISO 1179-2 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 50.00 bar |
Pressure range [psi] [max] | 725.00 psi |
Pressure reference | Sealed gauge |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | DST P100 |
Pulse-snubber | No |
Quantity per packing format | 60 pc |
Ratiometric of Vsupply [%] [max] | 90.0 % |
Ratiometric of Vsupply [%] [min] | 10.0 % |
REACH Candidate List substances | No |
Response time max. [ms] | 2 ms |
Specification key | DST P100-2736-C3GB04-1 |
Supply voltage [V] DC | 5.00 V |
TEB inside CTR ±FS [%] | 2.00 % |
Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.07 Kilogram |
Net weight | 0.057 Kilogram |
Volume | 0.162 Liter |
Characteristic | Value |
---|---|
EAN | 5715162820803 |
Proposition 65 | No Reproductive Toxins or Carcinogens |