
Accessories, sensors, Cable
073G0122
Used for product: DST G, Parts included: Cable with plug 6,00 m I/20, Packing format: Industrial pack, Quantity per packing format: 20
073G0122
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 236.20 in |
| Cable length [m] | 6.000 m |
| Cable tempr. range [°C] [max] | 80 °C |
| Cable tempr. range [°C] [min] | -40 °C |
| Cable type | Multi conductor |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Mini Mate-N-Lok |
Characteristic | Value |
|---|---|
| Electrical connection size | 6 pin |
| Material Description | Accessory Cable 6.0 m Mate-N-Lok I /20 |
| Packing format | Industrial pack |
| Parts included | Cable with plug 6,00 m I/20 |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| Used for product | DST G |
| Wires [pcs] | 6 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 497 Gram |
| Net weight | 430 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255031130 |