
Rotary position sensor, DST X520
098G1580
Specification key: PKIT384-D1 MAGNET
Product specifications
Characteristic | Value |
---|---|
Approval | CE |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Sensor DST X520 - PKIT384-D1 Magnet |
Packing format | Multi pack |
Product group | Sensors |
Characteristic | Value |
---|---|
Product line | Sensing Solutions |
Product name | Rotary position sensor |
Product Type | DST X520 |
Quantity per packing format | 20 pc |
Specification key | PKIT384-D1 MAGNET |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13 Gram |
Net weight | 7 Gram |
Volume | 0.253 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162515167 |
Proposition 65 | Cancer and Reproductive Harm |