
Radiator Valves, RA-IN/HC, Hydrocable, DN 15, Angle, PER 12 mm
013G2332
Valve body HC-RE 45 RA-IN A/Lockshield valve RLV-S for radial 12 mm, rotating elbow
013G2332
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection distance [mm] | 45 (mm) |
| Connection size in | PER 12 mm |
| Connection size out | PER 12 mm |
| Contains batteries | No |
| Description | Valve body HC-RE 45 RA-IN A/Lockshield valve RLV-S for radial 12 mm, rotating elbow |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| EN 215 Certified | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow temperature [°C] [Max] | 120 °C |
| For radiator manufacturers | All |
| Kv measuring range | 0.052 - 0.49 |
| Kv value at setting 1 [m³/h] | 0.052 m³/h |
| Kv value at setting 2 [m³/h] | 0.095 m³/h |
| Kv value at setting 3 [m³/h] | 0.230 m³/h |
Characteristic | Value |
|---|---|
| Kv value at setting 4 [m³/h] | 0.330 m³/h |
| Kv value at setting N [m³/h] | 0.490 m³/h |
| Kvs values [m³/h] | 0.84 m³/h |
| Material Description | HC-RE 45 RA-IN A/RLV-S for Radial 12 mm. |
| Presetting | yes |
| Press-fit | Radial |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-IN/HC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RLV type | RLV-S |
| SCIP dossier no. | 588b477a-33e2-4ee0-b9f9-d5c0072eb2ff |
| SCIP dossier product name | RA-N/-IN HC & RLV-S HC-RE Radial set |
| Sensor design | no sensor |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | Hydrocable |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.622 Kilogram |
| Net weight | 0.602 Kilogram |
| Volume | 0.585 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425242847 |
| Proposition 65 | Cancer and Reproductive Harm |