Connector, Valve
QP81633-00
Valve plate HGX66E
Product specifications
Characteristic | Value |
---|---|
Description | Valve plate HGX66E |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Connector |
In scope of WEEE and contain batteries | No |
Material Description | Plato de Valvulas para Compresor HGX66E/ |
Characteristic | Value |
---|---|
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Connector |
Product Type | Valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.3 Kilogram |
Characteristic | Value |
---|---|
Net weight | 3.3 Kilogram |