Small stations spare parts
183B0512
DHW thermostat incl. clips
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DHW thermostat incl. clips |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | DHW control thermostat set EvoFlat 4.0 |
Product Type | Small stations spare parts |
Product group | Small Stations |
Product line | Subsystems |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.484 Kilogram |
Net weight | 2.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.264 Liter |
EAN/UPC | 5702424600495 |