Warranty & Service
145H4041
Recess box, 610 x 1350 x 150 mm with mounting rail incl.7 ball valves
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Description | Recess box, 610 x 1350 x 150 mm with mounting rail incl.7 ball valves |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Recess Box W610/H1350/D150 w/o door |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Subsystems |
Product Type | Warranty & Service |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18 Kilogram |
Characteristic | Value |
---|---|
Net weight | 16 Kilogram |