
Reciprocating compressor, NFH80NA
125B3429
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Contain batteries | No |
Description | NFH80NA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | F |
Material Description | NFH80NA; HCB; 220-240V 50Hz Single Pack |
Model number | NFH80NA |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor F |
Product Type | NFH80 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.24 Kilogram |
Net weight | 8 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.1 Liter |