Electrical component, Relay
117U6102
TI 8EA-4B3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | TI 8EA-4B3 |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | PTC STARTING DEVICE 115V NL/TL |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.011 Kilogram |
Net weight | 0.011 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428585699 |
Proposition 65 | Cancer and Reproductive Harm |