
Electrical component, Terminal box cover
117-7372
Cover for relay on CSR start equipment
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | Cover for relay on CSR start equipment |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | Cover for relay on CSR start equipment |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.05 Kilogram |
Net weight | 0.04 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.388 Liter |
EAN | 5702424679767 |