
Electrical component, Run Capacitor
117-7114
RUN CAPACITOR - "23.5UF;190V;6.3MM;UL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 23.500 µF |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Contain batteries | No |
Description | RUN CAPACITOR - "23.5UF;190V;6.3MM;UL |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
Material Description | RUN CAPACITOR 23.5 MFD 190 VAC |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Run Capacitor |
REACH Candidate List substances | No |
UL evaluated | Yes |
Voltage of capacitor A [V] | 190.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.112 Kilogram |
Net weight | 0.111 Kilogram |
Volume | 0.175 Liter |
Characteristic | Value |
---|---|
EAN | 5702428835022 |
Proposition 65 | Cancer and Reproductive Harm |