
Optyma™ Pack, OP-HPMD054AWW00E
114X9105
Segment usage: High Back Pressure, Refrigerants: R22, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Air flow @ 50Hz [m³/h] | 1957 m³/h |
Applications | HBP |
Capacity control | Fixed speed |
Compressor model | AWS4532EGF |
Compressor power supply [V] | 400/3/50 |
Condenser type | F3 |
Connection type | Flare |
Contain batteries | No |
Coolselector User Password | PAC/HGYT45xPL47Prdt/NPdcP24 |
Description | OP-HPMD054AWW00E |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 24 |
Economizer | No |
Electrical code | E |
Family | Optyma™ Pack |
Fan blade size [mm] | 406.000 mm |
Fan cowl/grill type | B1 |
Fan current @ 50Hz [A] | 1.10 A |
Fan diameter [mm] | 406 mm |
Fan power consumption @ 50Hz [W] | 200 W |
Fan power output @ 50Hz [W] | 135 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Fan voltage @ 50Hz (max) [V] [Min] | 220 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 440 V |
Characteristic | Value |
---|---|
Length [mm] | 370 mm |
Liquid injection | No |
Liquid line connection [in] | 3/8 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
LRA | 31.1 A |
Material Description | OP-HPMD054AWW00E |
MCC | 8.4 A |
Model number | OP-HPMD054AWW00E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Package unit |
Product Type | Optyma™ Pack W00 |
Refrigerants | R22 |
Segment usage | High Back Pressure |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 560.0 mm |
Version | W00 |
Voltage 50Hz [V] | 360 V |
Voltage 50Hz [V] [Max] | 440 V |
Width [mm] | 910.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 58 Kilogram |
Net weight | 55 Kilogram |
Characteristic | Value |
---|---|
Volume | 204 Liter |
EAN | 5702428560078 |