
Electrical component, Terminal box cover
103N2011
COVER TL,NL,FR-115V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | COVER TL,NL,FR-115V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | COVER NL/TL 115V |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
REACH Candidate List substances | No |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.024 Kilogram |
Net weight | 0.02 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.22 Liter |
EAN | 5702428586580 |