
Connector, Gasket
101B5308
Gasket
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Gasket |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Connector |
Material Description | GASKET |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Connector |
Product Type | Gasket |