
Electron. control accessories, DELETED ACCSCS Elect.Control 230VAC 8A, MCX series
080G0215
DELETED ACCSCS Elect.Control 230VAC 8A, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | DELETED ACCSCS Elect.Control 230VAC 8A |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product line | Electronic Controllers and Services |
Product name | Fan speed controller |
Characteristic | Value |
---|---|
Product Type | Accessory |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type designation | ACCSCS |
Used for product | MCX series |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.442 Kilogram |
Net weight | 0.386 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.282 Liter |
EAN | 5702423286065 |