UnoFloor Mixing – Control
088X4736
Stainless steel manifold with shunt, 6 loops, AB-PM, ICON2 Master controller, in white aluzinc steel cabinet, right version
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Adaptive learning | Yes |
App-solution installer | Installer app with commissioning tool |
App-solution user | Danfoss Ally |
Approval | CE |
Automatic balancing | Yes |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Contain batteries | Yes |
Control | ICON2 Master controller |
Description | Stainless steel manifold with shunt, 6 loops, AB-PM, ICON2 Master controller, in white aluzinc steel cabinet, right version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Interfaces | BluetoothZigbee |
Material Description | UnoFloorMixingControl 6 right ICON2 230V |
Characteristic | Value |
---|---|
Meetering | Prepared for energy meter |
Number of connections | 2 |
Number of floor heating manifold connections | 6 |
Power per output [W] [Max] | 2 W |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Mixing – Control |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Scheduling | Yes |
Shunt | FHM-C1 |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
UL evaluated | Out of scope |
Valve excercise | Yes |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 21 Kilogram |
Net weight | 18 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162803318 |