
UnoFloor H/C
088X3774
Four pipe system for heating/cooling, Stainless steel manifold, 4 loops, AB-PM, in steel cabinet, ICON1 Master controller, right version
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: UnoFloor H/C, UnoFloor H/C
Product specifications
Characteristic | Value |
---|---|
Actuator | 24V |
Adaptive learning | Yes |
Application type | UnoFloor |
Automatic balancing | No |
Basic Data Text Template | |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Contain batteries | Yes |
Control | ICON1 Master controller |
Description | Four pipe system for heating/cooling, Stainless steel manifold, 4 loops, AB-PM, in steel cabinet, ICON1 Master controller, right version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Material Description | Unofloor H/C 4 Loops Right |
Characteristic | Value |
---|---|
Meetering | Prepared for energy meter |
Number of connections | 4 |
Number of heating manifold connections [loops] [Max] | 4 |
Power per output [W] [Max] | 3 W |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor H/C |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Valve excercise | Yes |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 19 Kilogram |
Net weight | 16 Kilogram |
Volume | 82.998 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424603625 |
Proposition 65 | Cancer and Reproductive Harm |