
Modular Metering Unit
267B0047
Heating set PM DN20 110 MMU, prepared to be mounted in recess box
Product specifications
Characteristic | Value |
---|---|
Application type | Metering unit |
CE evaluated | Out of scope |
Description | Heating set PM DN20 110 MMU, prepared to be mounted in recess box |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | No |
Material Description | Heating set PM DN20 110 MMU |
Characteristic | Value |
---|---|
Pressure class | PN 10 |
Pressure nominal primary [bar] | 10 bar |
Product group | Metering unit |
Product line | Subsystems |
Product Type | Modular Metering Unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.5 Kilogram |
Net weight | 2 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.6 Liter |
EAN | 5702424648220 |