Modular Metering Unit
267B0010
Strainer DN20 for metering units
Product specifications
Characteristic | Value |
---|---|
Application type | Metering unit |
CE evaluated | Out of scope |
Description | Strainer DN20 for metering units |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Strainer DN20 MMU |
Product group | Metering unit |
Product line | Subsystems |
Product Type | Modular Metering Unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.5 Kilogram |
Net weight | 2 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.6 Liter |
EAN | 5702424644574 |