
Substations, DSA 1 MINI Micro Grid, Micro Grid FR DLRYYYSXXXFR, 20 kW
161L1444
DSA 1 MINI Biomass 20 KW FR
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating |
Capacity [kW] | 20.0 kW |
Description | DSA 1 MINI Biomass 20 KW FR |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | DSA 1 MINI Biomass 20 KW FR |
Characteristic | Value |
---|---|
Product group | Substations |
Product line | Heavy Duty Stations |
Product Type | DSA 1 MINI Micro Grid |
Substation version | Micro Grid FR DLRYYYSXXXFR |
General specifications
Characteristic | Value |
---|---|
Gross weight | 50 Kilogram |
Characteristic | Value |
---|---|
Net weight | 45 Kilogram |