
Termix VVX-ID, Type 22-22, Heating controller name: ECL120, DHW controller name: IHPT
144H3301
Product Type: Termix VVX-ID, Type 22-22, 16 bar, 120 °C, ECL120, IHPT
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect heating & Instantaneous DHW |
Basic Data Text Template | R¾*110 O/N UPM 3 0,63 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 430 mm |
Depth without cover [mm] | 360 mm |
Description | substation for indirect heating and instantaneous domestic hot water |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
Characteristic | Value |
---|---|
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Electronic |
Heating Control valve | VS2 |
Heating control valve kvs value [m³/h] | 0.63 m³/h |
Heating controller name | ECL120 |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 750 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Brazed copper |
Material Description | VVX-ID 22-22 Sverige m/skåb |
Mixing circuit - control | ECL120 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VVX-ID |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | cc1cca3e-9935-47e4-b3c4-ce4565b6bc26 |
Station size type | Type 22-22 |
Supply temperature construction [˚C] | 120 °C |
Supply voltage [V] | 230.0 V |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 525 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 47 Kilogram |
Net weight | 46 Kilogram |
Volume | 1.858 Hectoliter |
Characteristic | Value |
---|---|
EAN | 5706562140790 |
Proposition 65 | Cancer and Reproductive Harm |