
Valve, VCM 46 M60 to 2.5 VIC
180H0064
Opening pressure [barg]: 0.2, 2.9 psig, Inlet Connection: M60 x 1.5, Outlet connection: Victaulic 2.5 in, Rated flow [gpm]: 202, Rated flow [m³/h]: 45
180H0064
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | VCM 46 (1.4410) FKM |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Inlet Connection | M60 x 1.5 |
| Material Description | VCM 46 (1.4410) FKM |
Characteristic | Value |
|---|---|
| Opening pressure [barg] | 0.2 barg |
| Opening pressure [psig] | 2.9 psig |
| Outlet connection | Victaulic 2.5 in |
| Product group | Valve |
| Product line | High-Pressure Pumps |
| Product Type | VCM 46 |
| Rated flow [gpm] | 202.0 gal/min |
| Rated flow [m³/h] | 45.0 m³/h |
| REACH Candidate List substances | No |
| Type designation | VCM 46 M60 to 2.5 VIC |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.868 Kilogram |
| Net weight | 2.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.668 Liter |
| EAN/UPC | 5715162929377 |