VCM 13
The function of the non-return valve to be mounted directly on the outlet of the APP pump is toprotect the pump by allowing flow out of the pump while blocking flow into the pump.The valve incorporates a conical poppet design, which ensures sealing when used with a low viscositymedium such as water.Typically used in connection with APP 11 -13 pumps (APP (W) 5.1 - 10.2 pumps).
Features and benefits
- The non-return valve is produced in stainless Super Duplex W. Nr. 1.4410
- The connection sealing is an O-ring made of Viton
- The valve is available for flows up to 13 m3/h or 216 l/min (47.6 gpm)