Danfoss logo
Filter element-product-details

Filter element

180Z0001

Flow [gpm] [Max]: 3.963, Flow [l/min] [Max]: 15, Flow [m³/h] [Max]: 0.9

Product specifications

Characteristic
Value
CE evaluatedOut of scope
Contains batteriesNo
DescriptionFILTERELEMENT MAHLE 15 L/MIN
DG Indicator ProfileNot relevant for dangerous goods
Flow [gpm] [Max]3.963 gal/min
Flow [l/min] [Max]15.00 l/min
Flow [m³/h] [Max]0.90 m³/h
In scope of WEEENo
Characteristic
Value
Material DescriptionFILTERELEMENT MAHLE 15 L/MIN
Product descriptionFilters
Product groupAccessories
Product lineHigh-Pressure Pumps
Product TypeFilter element
REACH Candidate List substancesNo
Type designationFilter
UL evaluatedOut of scope

General specifications

Characteristic
Value
Gross weight0.39 Kilogram
Net weight0.192 Kilogram
Volume11.246 Liter
Characteristic
Value
EAN/UPC5715162674468
Proposition 65No Reproductive Toxins or Carcinogens