Electrical Motor
180Z4152
Electrical motor IEC 315
180Z4152
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Electrical motor IEC 315 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | El-Motor 132kW IEC315L2 6p 50Hz B35 IE4 |
Characteristic | Value |
|---|---|
| Product description | Electrical Motors |
| Product group | Accessories |
| Product line | High-Pressure Pumps |
| Product Type | Electrical Motor |
| Type designation | Electrical Motor |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1200 Kilogram |
| Net weight | 1145 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1326 Liter |
| EAN/UPC | 5715162686577 |