Electrical Motor
180Z0570
Electrical motor IEC 315
180Z0570
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Electrical motor IEC 315 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | El-Motor IEC315L2 6pol B35 132kW IE3 |
| Product description | Electrical Motors |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | High-Pressure Pumps |
| Product Type | Electrical Motor |
| REACH Candidate List substances | No |
| Type designation | Electrical Motor |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1300 Kilogram |
| Net weight | 1216 Kilogram |
| Volume | 4202.793 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162681237 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |