Danfoss logo
IE4

Electrical Motor

180Z0210

Electrical motor 0,75kw, IEC802, 4p, B35, IE3

Product specifications

Characteristic
Value
CE markNo
Contains batteriesNo
DescriptionElectrical motor 0,75kw, IEC802, 4p, B35, IE3
DG Indicator ProfileNot relevant for dangerous goods
In scope of WEEENo
Material DescriptionEl-Motor 0,75kW IEC802 4p 50Hz B35 IE3
Characteristic
Value
Product groupAccessories
Product lineHigh-Pressure Pumps
Product TypeElectrical Motor
REACH Candidate List substancesNo
Type designationElectrical Motor
UL markNo

General specifications

Characteristic
Value
Gross weight13.144 Kilogram
Net weight11 Kilogram
Volume20.402 Liter
Characteristic
Value
EAN/UPC5715162680353
Proposition 65No Reproductive Toxins or Carcinogens