
Coupling
180Z4036
PAH 20-32, Motor frame Size: IEC 180
180Z4036
Product specifications
Characteristic | Value |
|---|---|
| Application | DesalinationIndustrial Water |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| For product | PAH 20-32 |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Coupling kit IEC180 to PAH 20-32 |
| Motor frame Size | IEC 180 |
| Product description | Accessories for PAH |
| Product group | Accessories |
| Product line | High-Pressure Pumps |
| Product Type | Coupling |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.303 Kilogram |
| Net weight | 3.029 Kilogram |
| Volume | 50.662 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162680858 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |