UnoFloor Comfort
088X3815
Stainless steel manifold, 5 loops, AB-PM, steel cabinet, ICON Wiring center, left version
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Application type | UnoFloor |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICON Wiring center |
Description | Stainless steel manifold, 5 loops, AB-PM, steel cabinet, ICON Wiring center, left version |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Material Description | Unofloor Comfort 5 loops L CH |
Characteristic | Value |
---|---|
Meetering | Prepared for energy meter |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 5 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
Product line | Subsystems |
Product Type | UnoFloor Comfort |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Version | Left |
General specifications
Characteristic | Value |
---|---|
Gross weight | 20.25 Kilogram |
Net weight | 17.25 Kilogram |
Volume | 82.998 Liter |
Characteristic | Value |
---|---|
EAN | 5702424642532 |
Proposition 65 | Cancer and Reproductive Harm |