VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl., Type 2, Heating controller name: ECL 310/AHQM/AMV13 & VMV/AMV150, DHW controller name: ECL 310 + pump
145F5062
Product Type: VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl., Type 2, 16 bar, 110 °C, Motorized control valve, ECL 310 + pump
Product specifications
Characteristic | Value |
---|---|
Additional information | Cover |
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
Connection direction | Top and bottom |
Description | VX Solo H2WS,Typ 2,310-A367,STW,no insul |
DG Indicator Profile | Not relevant for dangerous goods |
DHW controller name | ECL 310 + pump |
Heating circuit - control | Motorized control valve |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
Characteristic | Value |
---|---|
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | VX Solo H2WS,Typ 2,310-A367,STW,no insul |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl. |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424648596 |