VX Solo II HWS, Type 2, Heating controller name: No Controller
145F4340
Product Type: VX Solo II HWS, Type 2, 16 bar, 110 °C, AHQM / AME
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating & Secondary connections for DHW cylinder |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VX Solo II HWS, without ECL, Type 2, with cover |
DG Indicator Profile | Not relevant for dangerous goods |
Heating circuit - control | AHQM / AME |
Heating control type | Electronic |
Heating controller name | No Controller |
Heating HEX type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
Characteristic | Value |
---|---|
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | VX Solo II HWS without controller TYP2 K |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | VX Solo II HWS |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Characteristic | Value |
---|---|
EAN | 5714279482867 |