VX Solo II H, Type 2, Heating controller name: RAVK/VMA
145F4333
Product Type: VX Solo II H, Type 2, 16 bar, 110 °C, Thermostatic - RAVK/VMA
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VX-Solo II H Typ2, Cover XB06H40 RAVK/WM |
DG Indicator Profile | Not relevant for dangerous goods |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | Thermostatic - RAVK/VMA |
Heating control type | Thermostatic |
Heating controller name | RAVK/VMA |
Heating HEX type | XB06H-1 40 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
Characteristic | Value |
---|---|
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | VX-Solo II H Typ2, Cover XB06H40 RAVK/WM |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | VX Solo II H |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Characteristic | Value |
---|---|
EAN | 5714279483031 |