VX Solo II H, Type 3, Heating controller name: RAVK/VMA
145F4329
Product Type: VX Solo II H, Type 3, 16 bar, 110 °C, Thermostatic - RAVK/VMA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VX Solo II
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating |
Capacity [kW] | 15.0 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Description | VX-Solo II H Typ3, FBH, XB06L24 |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 3/4" |
DH pipe size | Ø18 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating circuit - control | Thermostatic - RAVK/VMA |
Heating control type | Electronic |
Heating controller name | RAVK/VMA |
Heating HEX type | XB06L-1 24 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 |
Characteristic | Value |
---|---|
Height with cover [mm] | 861 mm |
Height without cover [mm] | 818 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | VX-Solo II H Typ3, FBH, Haube XB06L24 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | VX Solo II H |
Station size type | Type 3 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Characteristic | Value |
---|---|
EAN | 5714279483062 |