Akva Lux II VXi HWP, Type 2-2, Heating controller name: ECL 310/AVQM/AMV150, DHW controller name: PTC2+P
145F0707
Product Type: Akva Lux II VXi HWP, Type 2-2, 16 bar, 110 °C, ECL 310 / AVQM / AMV, PTC2+P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Akva Lux II VXi HWP
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux VXi , ECL310/A237, Type H2 - W2, with Wilo pump |
DG Indicator Profile | Contains Gas |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV150 |
Heating HEX type | XB06H-1 40 |
HEX DHW brazing material | Copper |
Characteristic | Value |
---|---|
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | Akva Lux VXi TYP2/2 PTC2 ECL310A237 Wilo |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Akva Lux II VXi HWP |
Station size type | Type 2-2 |
Supply temperature construction [˚C] | 110 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 42 Kilogram |
Net weight | 40 Kilogram |
Characteristic | Value |
---|---|
EAN | 5714279482294 |