Akva Lux II VX H2WP, ECL, 2 HE circ., Type 2-2, Heating controller name: ECL 310/AHQM/AMV13 & VMV/AMV150, DHW controller name: PTC2+P
145F0480
Product Type: Akva Lux II VX H2WP, ECL, 2 HE circ., Type 2-2, 16 bar, 110 °C, ECL 310 / AHQM / VMV / AMV, PTC2+P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Akva Lux II VX H2WP
Product specifications
Characteristic | Value |
---|---|
Additional information | CoverPipe insulationSafety function |
Application type | Indirect Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Description | Akva Lux II VX H2, ECL310/A260, Type H2 - W2, with cover, with safety thermostatb |
DG Indicator Profile | Contains Gas |
DHW Control type | Flow-thermostatic |
DHW controller name | PTC2+P |
DHW HEX type | XB06H-1 40 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating circuit - control | ECL 310 / AHQM / VMV / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AHQM/AMV13 & VMV/AMV150 |
Heating HEX type | XB06H-1 40 |
Characteristic | Value |
---|---|
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | Akva Lux II VX H2 A260, Typ 2/2 , H, TR |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Akva Lux II VX H2WP, ECL, 2 HE circ. |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2-2 |
Supply temperature construction [˚C] | 110 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 47 Kilogram |
Net weight | 45 Kilogram |
Characteristic | Value |
---|---|
EAN | 5714279482300 |
Proposition 65 | Cancer and Reproductive Harm |