
Warranty & Service
145H0944
Stainless steel manifold, 4 loops, ICON1 Master controller
Product specifications
Characteristic | Value |
---|---|
Actuator | 24V |
Adaptive learning | Yes |
Application type | Distribution units |
Automatic balancing | Yes |
CE evaluated | Yes |
Connection direction | Top |
Contain batteries | Yes |
Control | ICON1 Master controller |
Description | Stainless steel manifold, 4 loops, ICON1 Master controller |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
HE connection size | 3/4" |
HE connection type | G ext. thread |
Characteristic | Value |
---|---|
In scope of WEEE | Yes |
Material Description | DISTRIB. UNIT SGCI-FN, 4 CONN. TWA 24V |
Number of connections | 2 |
Number of floor heating manifold connections | 4 |
Power per output [W] [Max] | 3 W |
Pressure nominal primary [bar] | 6 bar |
Product group | Distribution units |
Product line | Subsystems |
Product Type | Warranty & Service |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Valve excercise | Yes |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.95 Kilogram |
Net weight | 8.9 Kilogram |
Volume | 78.736 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424500306 |
Proposition 65 | Cancer and Reproductive Harm |