Danfoss logo
EvoFlat NL FSS-product-category

EvoFlat NL FSS

The EvoFlat NL is a compact and simple to operate substation. The EvoFlat NL is especially suitable for two-pipe systems in residential buildings, which are supplied from a secondary connected district heating system, a block heating system or a centrally located boiler system. The EvoFlat NL is available as mount-on-wall flat station.