Small stations accessories, On wall panel 610x1350
183U6013
On wall panel 610x1350
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | On wall panel 610x1350 |
Characteristic | Value |
---|---|
Material Description | On wall panel 610x1350 |
Product Type | Small stations accessories |
Product group | Small Stations |
Product line | Subsystems |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8 Kilogram |
Net weight | 5.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.185 Hectoliter |
EAN/UPC | 5715162387764 |