Accessories substations, Distributors and pipe sets
146B2453
Connection kit FLS 175 + PSS 750
Product specifications
Characteristic | Value |
---|---|
Category name | Distributors and pipe sets |
Contain batteries | No |
Description | Connection kit FLS 175 + PSS 750 |
DG Indicator Profile | Not relevant for dangerous goods |
Manufacturer's name | Danfoss |
Material Description | Connection kit FLS 175 + PSS 750 |
Characteristic | Value |
---|---|
Pressure nominal secondary [bar] | 6 bar |
Pressure secondary [bar] [Max] | 6 bar |
Product group | Accessories substations |
Product line | Heavy Duty Stations |
Product Type | Accessories substations |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 1 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162697825 |