
Small stations accessories, Recess Box door+frame W610/H910
145H4901
Recess Box door+frame W610/H910
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Recess Box door+frame W610/H910 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Characteristic | Value |
---|---|
Label product | Yes |
Material Description | Recess Box door+frame W610/H910 |
Product Type | Small stations accessories |
Product group | Small Stations |
Product line | Subsystems |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.25 Kilogram |
Net weight | 5 Kilogram |
Volume | 25.392 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428681032 |
Proposition 65 | Cancer and Reproductive Harm |