Manometer ø50 0-16 bar 1/4" bagud 130°
145H4489
Manometer ø50 0-16 bar 1/4" bagud 130°
Product specifications
Characteristic | Value |
---|---|
Application type | Spare part |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Manometer ø50 0-16 bar 1/4" bagud 130° |
Material Description | Manometer ø50 0-16 bar 1/4" bagud 130° |
Product Type | Spare part |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.091 Kilogram |
Net weight | 0.089 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.125 Liter |
Proposition 65 | Cancer and Reproductive Harm |