Kuglehane 1½" M/N BRV
145H4371
Kuglehane 1½" M/N BRV
Product specifications
Characteristic | Value |
---|---|
Application type | Spare part |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Kuglehane 1½" M/N BRV |
Material Description | Kuglehane 1½" M/N BRV |
Characteristic | Value |
---|---|
Product Type | Spare part |
Product group | Small Stations |
Product line | Light Duty Stations |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 250 Gram |
Characteristic | Value |
---|---|
Net weight | 200 Gram |