
Small stations accessories, Mounting rail with 7 ball valves 3/4”” IT/ET L= 76 cm
145H4195
Mounting rail with 7 ball valves 3/4”” IT/ET L= 76 cm
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Mounting rail with 7 ball valves 3/4”” IT/ET L= 76 cm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Label product | Yes |
Characteristic | Value |
---|---|
Material Description | Mounting rail set 3xDVGW 4xSTD 76mm VX-F |
Product Type | Small stations accessories |
Product group | Small Stations |
Product line | Subsystems |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.536 Kilogram |
Net weight | 2.41 Kilogram |
Volume | 5.237 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428525664 |
Proposition 65 | Cancer and Reproductive Harm |