
Small stations accessories, Service kit HEX 26 for Complete/Smart
145H3671
Service kit HEX 26 for Complete/Smart
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
DHW HEX type | XB06H-1 26 |
Description | Service kit HEX 26 for Complete/Smart |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heat exchanger test pressure [bar] | 38 bar |
Characteristic | Value |
---|---|
Heating HEX type | XB06H+-1 26 |
Label product | Yes |
Material Description | Service kit HEX 26 for Complete/Smart |
Product Type | Small stations accessories |
Product group | Small Stations |
Product line | Subsystems |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
TYPE | Accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.91 Kilogram |
Net weight | 2.91 Kilogram |
Volume | 5.427 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428525596 |
Proposition 65 | Cancer and Reproductive Harm |