Circulation pipe with non return valve and pump
144H3580
Product specifications
Characteristic | Value |
---|---|
Application type | Spare part |
CE evaluated | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Circulation pipe with non return valve and pump |
Material Description | CirculationKit Novi W. Pump |
Characteristic | Value |
---|---|
Product Type | Accessories |
Product group | Small Stations |
Product line | Light Duty Stations |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4 Kilogram |
Net weight | 3.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.012 Cubic meter |