
Kuglevent.3/4"M/F DVGW T-greb
144H1461
Kuglevent.3/4"M/F DVGW T-greb Grøn
Product specifications
Characteristic | Value |
---|---|
Application type | Spare part |
Basic Data Text Template | Kugelhahn DVGW 3/4"x76mm IG/AG |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Kuglevent.3/4"M/F DVGW T-greb |
Material Description | Kuglevent.3/4"M/F DVGW T-greb Grøn |
Characteristic | Value |
---|---|
Product Type | Spare part |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.338 Kilogram |
Net weight | 0.331 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5706561096548 |
Proposition 65 | Cancer and Reproductive Harm |