XB 06H+ -1 22 G3/4"*20
144H0739
XB 06H+ -1 22 G3/4"*20
Product specifications
Characteristic | Value |
---|---|
Application type | Spare part |
Basic Data Text Template | |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | XB 06H+ -1 22 G3/4"*20 |
Characteristic | Value |
---|---|
Internal Comments | Gemina |
Material Description | XB 06H+ -1 22 G3/4"*20 |
Product Type | Spare part |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.1 Kilogram |
Net weight | 1.9 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5706560987823 |
Proposition 65 | Cancer and Reproductive Harm |