Mixing circuit
144B3917
Mixing loop with pump, and connections for radiators before the mixing loop
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Mixing circuit |
Material Description | Mixing circuit with rad.con. |
Characteristic | Value |
---|---|
Material Description (Short Te | Mixing loop with pump, and connections for radiators before the mixing loop |
Product Type | Accessories |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5 Kilogram |
Net weight | 4.5 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5706560903564 |
Proposition 65 | Cancer and Reproductive Harm |