
Solenoid valve, EV220B, Function: NO, G, 1/2, 4 m³/h, EPDM
032U8590
Media recommendations: Technical & Soft Water, Approval: PZH, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EV220B, Quick Selector, Quick Selector, Quick Selector, EV220B, EV220B
Product specifications
Characteristic | Value |
---|---|
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Application | Open |
Approval | PZH |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Stainless steel |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 4.60 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure [bar] [max] | 10.000 bar |
Differential pressure [bar] [min] | 0.300 bar |
Differential pressure [psi] [max] | 145.000 psi |
Differential pressure [psi] [min] | 4.350 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Est. time to close, water [ms] | 350 ms |
Est. time to open, water [ms] | 40 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NO |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Kv value [m³/h] | 4.00 m³/h |
Material Description | Valve EV220B 15SS G 12E NO000 |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15.0 bar |
Max. test pressure [psig] | 217.5 psig |
Max. Working Pressure [bar] | 10.0 bar |
Max. Working Pressure [psig] | 145 psig |
Max. Working Pressure note | Liquids: max 10 bar/145 psi |
Media recommendations | Technical & Soft Water |
Media tolerance comments | Aggressive mediaSteam Max 4 barTemperature: Coil dependent |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -22 °F |
Number of ways | 2/2 |
Open/close equalizing orifice | Optional Equalization orifice |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 15.00 mm |
Orifice size fraction [in] | 5/8 in |
Packing format | Multi pack |
Parts Program name | EV220B 15 - 50 |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Product Type | EV220B |
Quantity per packing format | 24 pc |
Seal Material | EPDM |
Serviceable | Solenoid valve spare parts |
Specification key | EV220B 15SS G 12E NO000 |
Type designation | EV220B 15 |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.667 Kilogram |
Net weight | 0.649 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.93 Liter |
EAN/UPC | 5702428046152 |